SABRE Board for Smart Devices Based on the i.MX 6SoloX Applications Processors

RD-IMX6SX-SABRE

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX 6 Processors

Features

Processor

  • i.MX 6SoloX processor

Memory

  • 1 GB DDR3 SDRAM
  • 32 MB x2 QuadSPI Flash

Connectivity

  • mPCIe connector
  • 3x full-size SD/MMC card slots
  • 2x 10/100/1000 Ethernet ports
  • 1x USB 2.0 Host Type A connector
  • 1x micro USB 2.0 OTG connector
  • 2x CAN (DB-9) connectors
  • NXP MC34901 High-Speed CAN Transceiver
  • JTAG connector (20-pin)

Power Management

  • NXP PF0200 PMIC

Sensors

  • NXP MMA8451 3-Axis Accelerometer
  • NXP MAG3110 3D Magnetometer

Display

  • LVDS connector
    • Pairs with MCIMX-LVDS1 LCD display board
  • LCD expansion connector (parallel, 24-bit)
    • Pairs with MCIMXHDMICARD adapter board

Audio

  • Stereo audio codec
  • 1x 3.5mm audio ports
NXP

i.MX 6 Series Software and Development Tool Resources

Complete with reference software, an optimized OS and a system-validated board support package (BSP), NXP provides you with the tools to test and maximize the performance of the applications you develop.

Buy Options

MCIMX6SX-SDB-Image

Click to expand

  • MCIMX6SX-SDB

  • SABRE board, hardware, i.MX 6SoloX, no display, no camera.

  • $439.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

1-5 of 28 documents

Show All

Design Files

1 design file

Software

1-5 of 48 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?