SABRE Board for Smart Devices Based on the i.MX 7Dual Applications Processors

MCIMX7SABRE

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

i.MX 7 Processors

Features

Processor

  • Two Arm® Cortex®-A7 core operating up to 1 GHz
  • Single Arm Cortex -M4 core operating up to 200 MHz

Memory

  • 1 GB DDR3, 533 MHz
  • eMMC expansion footprint
  • NAND flash expansion footprint
  • QSPI flash expansion footprint

Power Management

  • PF3000 PMIC

Display/Camera Connectors

  • Expansion port for EPDC (Electrophoretic Display Controller)
  • Port for Parallel LCD display
  • Port for HDMI display
  • Port for MIPI DSI display
  • Port for MIPI CSI CMOS sensor (camera)

Wireless

  • 802.11 a/b/g/n/ac Wi-Fi® on board
  • Bluetooth V4.0 + EDR on board

Connectivity

  • Dual Ethernet (both 1 GigE) on board
  • 1 SD socket for boot code
  • 1 mikroBus socket
  • 1 USB host connector
  • 1 micro USB OTG connector
  • Full Mini PCIe socket
  • SIM card slot
  • CAN (DB-9)

Debug

  • UART via USB port
  • 10-pin standard JTAG connector for debugging

Sensor Fusion

  • Accelerometer, magnetometer, gyroscope
  • Barometer, altimeter

Buy Options

MCIMX7SABRE-Image

Click to expand

  • MCIMX7SABRE

  • SABRE Board for Smart Devices Based on the i.MX 7Dual Applications Processors.

  • $286.35 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • $516.35 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • TFT3P5581-E

  • SABRE Board for Smart Devices Based on the i.MX 7Dual Applications Processors.

  • $69.99 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXP
  • $115.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

1-5 of 30 documents

Show All

Design Files

2 design files

Software

1-5 of 39 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?