SABRE for Automotive Infotainment Based on the i.MX 6 Series

RDIMX6SABREAUTO

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX 6 Processors

Features

Processor

  • i.MX 6QuadPlus processor running up to 1 GHz, i.MX 6Quad processor running up to 1 GHz or i.MX 6Dual Lite processor running up to 800 MHz * i.MX 6QuadPlus, i.MX 6Quad and i.MX 6Dual Lite can be configured as an i.MX 6DualPlus, i.MX 6Dual, and i.MX 6Solo processor for lower CPU load applications

Connectivity

  • MIPI CSI interface
  • SD Card Interface
  • High-speed USB OTG interface
  • 1.5 Gb/s SATA interface (i.MX 6Quad only)
  • Ethernet interface
  • MLB 150 INIC interface

Display

  • LVDS output
  • HDMI display interface

Memory

  • 2 GB x 64 DDR3 running up to 532 MHz (1066 MHz DDR): i.MX 6Quad Plus and i.MX 6Quad CPU cards
  • 2 GB x 64 DDR3 running up to 400 MHz (800 MHz DDR): i.MX 6Dual Lite CPU card
  • 32 MB 16-bit parallel NOR flash
  • 8-bit NAND flash socket

Debug

  • JTAG and UART interfaces

Connectivity

  • I2C module connector
  • De-serializer input for video/camera input
  • Triple video DAC with analog video inputs for video/camera input
  • Dual USB host connectors
  • GPS module connector (UART)
  • Bluetooth® module connector (I2S + UART)
  • SD card interface (Wi-Fi® modules or data cards)
  • MLB 25/50 INIC interface
  • Low and high-speed CAN interfaces

Display

  • Second LVDS output

Audio

  • Multichannel audio codec and I/O for up to eight channel outputs, one stereo line input, and two microphone inputs
  • Broadcast tuner module connector
  • Sirius/XM radio module connector
  • S/PDIF receive interface

Buy Options

  • MCIMXABASEV1

  • SABRE Automotive Platform, Hardware, i.MX 6Quad/6Dual/6DualLite/6Solo, Expansion Board.

  • $699.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor
  • MCIMX6QAICPU2

  • SABRE Automotive Platform, Hardware, i.MX 6Quad/6Dual, No Display, No Camera.

  • $1299.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Buy from NXP
  • MCIMX6QPAICPU3

  • i.MX 6QuadPlus/DualPlus SABRE Automotive Platform CPU Card.

  • $799.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXP

Documentation

Quick reference to our documentation types.

1-5 of 47 documents

Show All

Design Resources

Select a section:

Design Files

5 design files

  • Printed Circuit Boards and Schematics

    Design files for Base Board

  • Printed Circuit Boards and Schematics

    Design files for i.MX 6Quad, i.MX 6DualLite CPU2 Cards with AVB

  • Printed Circuit Boards and Schematics

    Design files for i.MX 6QuadPlus CPU3 Card with AVB

  • Printed Circuit Boards and Schematics

    Design files for ENET Daughter Card with Atheros PHY

  • Printed Circuit Boards and Schematics

    Design files for i.MX 6Quad and i.MX 6DualLite CPU1 Cards

Software

1-5 of 61 software files

  • BSP, Drivers and Middleware

    L4.9.88_2.0.0_MX6QDLSOLOX

  • BSP, Drivers and Middleware

    IMX6_M6.0.1_2.1.0_ANDROID_DEMO_iMX6SXAI_BSP

  • BSP, Drivers and Middleware

    i.MX Software and Development Tools

  • BSP, Drivers and Middleware

    L4.14.98_2.0.0_MX6QDLSOLOX

  • BSP, Drivers and Middleware

    L5.10.72_2.2.0_MX6QDLSOLOX

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?