Evaluation kit for the i.MX 6SLL Applications Processor

MCIMX6SLL-EVK

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX 6 Processors

Features

Processor

  • i.MX 6SLL 1 GHz based on Arm® Cortex®-A9 CORE
  • NXP® PF0100 PMIC

Memory

  • LPDDR3 running at 400 MHz
  • Footprint for eMMC
  • 2 x SD/multimedia card (MMC) sockets

Display

  • Footprint for EPD connector
  • LCD daughter card

Audio

  • Wolfson WM8962 audio codec
  • Audio HP jack
  • External speaker connection
  • Microphone

Connectivity

  • USB host connectors
  • Micro USB OTG connector

Debug

  • JTAG connector (footprint)
  • One console UART

Buy Options

MCIMX6SLL-EVK-Image

Click to expand

  • $228.85 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 29 documents

  • User Guide

    i.MX6SLL EVK Quick Start GuideGetting Started

  • Fact Sheet

    i.MX 6SLL Applications Processors Fact Sheet

  • Release Note

    L5.15.71_2.2.2_LINUX_RN

  • Release Note

    L5.10.72_2.2.3_LINUX_RN

  • Release Note

    L5.10.72_2.2.2_LINUX_RN

Show All

Design Resources

Design Files

1 design file

Software

1-5 of 49 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?