LPCXpresso™ Board for the LPC54100 family of MCUs

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

LPC54000 Arm Cortex-M4

Features

  • On-board high-speed USB based debug probe with CMSIS-DAP and Redlink protocol support, can debug the on-board LPC54102 or an external target
  • External debug probe option
  • Tri-color LED, target Reset, ISP & WAKE buttons for easy testing of software functionality
  • Expansion options based on Arduino® UNO and Pmod™, plus additional expansion port pins
  • On-board 1.8 V and 3.3 V regulators plus external power supply option
  • Built-in MCU power consumption and supply voltage measurement
  • UART, I²C and SPI port bridging from LPC54102 target to USB via the on-board debug probe
  • FTDI UART connector
  • Fully supported by LPCXpresso Eclipse-based IDE and GNU C/C++ toolchain, available in free and Pro versions

Buy Options

  • OM13077

  • LPCXpresso54102 (LQFP64).

  • $32.20 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 24
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

1 design file

Software

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?