MPC5643L 3-phase PMSM Development Kit

MTRCKTSPS5643L

Roll over image to zoom in

Product Details

Block Diagram

Choose a diagram:

MTRCKTSPS5643L NXP MPC5643L Single 3-phase PMSM Kit

MTRCKTSPS5643L NXP MPC5643L Single 3-Phase PMSM Kit

MTRCKTSPS5643L NXP MPC5643L Single 3-Phase PMSM Kit

MTRCKTSPS5643L NXP MPC5643L Single 3-Phase PMSM Kit IMG 2

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Interfaces

Automotive LIN Solutions

Power Management

Pre-Drivers

Features

General

  • 32-bit NXP MPC5643L controller board
  • 3-phase low-voltage power stage based on SMARTMOS® MC33937A pre-driver
  • Supports low-voltage PMSM motors with resolver and encoder sensors
  • DC-bus overvoltage, overcurrent and undervoltage fault detection
  • FreeMASTER visualization/configuration support
  • ANSI-C based motor control reference software with easy portability
  • Extensive documentation for SW and HW

Buy Options

  • MTRCKTSPS5643L

  • MPC5643L DEvelopment Kit for 3-phase PMSM.

  • $2410.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Select a section:

Software

2 software files

  • BSP, Drivers and Middleware

    Automotive Motor Control USB UART drivers

  • Embedded Application Software - miscellaneous

    MTRCKTSPS5643L Application Software

Note: For better experience, software downloads are recommended on desktop.