Embedded Component: Three Phase Motor Control for MC33937

TPMC-PEXPERT

Roll over image to zoom in

Software Details

Features

  • MC33937 component
    • operational mode management
    • fault protection settings via SPI
    • dead time insertion
    • interrupts handling
  • ThreePhaseMotorControl component
    • PWM signal generation
    • commutation timing
    • motor state machine
    • Back-EMF, power supply voltage and current measurement
    • Back-EMF integration
  • SPI communication driver
    • enables sharing of SPI bus
  • CodeWarrior® and Kinetis® Design Studio example projects
    • pre-driver setting via SPI and interrupts handling
    • motor control example
    • feedback measurement
    • FreeMASTER control application

System Requirements

Downloads

1 download

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?