Kinetis KV5x MCU Family Tower System Module

TWR-KV58F220M

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Features

Microcontroller

  • 2MKV58F1M0VLQ22 MCU
    • Arm® Cortex®-M7
    • Running at 240 MHz with single precision floating point unit

Debug

  • OpenSDA debug circuit with mini USB connector and virtual serial port

Sensors

  • Combined magnetometer and accelerometer

Connectivity

  • Motor control and auxiliary signal connectors

User Components

  • Potentiometer for ADC conversion simulation
  • Four push buttons for user input or interrupts
  • Four LEDs

Buy Options

TWR-KV58F220M-Image

Click to expand

  • TWR-KV58F220M

  • Tower System Development Board for Kinetis KV56 and KV58 MCUs.

  • $182.85 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 10 documents

Show All

Design Resources

Select a section:

Design Files

2 design files

Software

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?