Kinetis M Series Tower System Module

TWR-KM34Z50M

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

KM Series Cortex-M0+

Features

Microcontroller

MKM34Z5128CLL5 MCU:
  • 50 MHz
  • 128 KB flash
  • 16 KB RAM
  • low power
  • LQFP100 package

Connectivity

  • USB interface with mini-AB USB connector

Power Management

  • Independent, battery-operated power supply for real-time clock (RTC) and tamper detection modules

Debug

  • Open-source JTAG/SWD (OpenSDA) with virtual serial port

Sensors

  • Three-axis accelerometer/anti-tamper tilt sensor (MMA8491Q)

Display

  • Large 160-segment glass LCD

Support

  • IrDA support
  • Four user-controllable LEDs
  • NTC temperature sensor
  • 7-channel sinusoidal signal generator with USB interface for emulating the AC net waveforms
  • General-purpose Tower® plug-in (TWRPI) socket
  • External tamper pins
  • Potentiometer

Buy Options

  • TWR-KM34Z50M

  • Tower System Development Board for Kinetis KM14, KM33 and KM34 (50 MHz) MCUs.

  • $159.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • TWR-KM34Z50MV3

  • Tower System Development Board for Kinetis KM34 (75 MHz) MCUs.

  • $159.00 USD
  • For a quantity of 1
Buy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

1-5 of 13 documents

Show All

Design Files

2 design files

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.