Tower Plug-In Carrier Module

TWR-TWRPI-BD

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Sensors

Accelerometers

Features

Connectivity

  • Independent UART interfaces with optional flow control available on sockets A and C
  • Access to Tower® Plug-In (TWRPI) sockets allowing SPI, I2C, and UART communication interfaces
  • Independent SPI interfaces, each with two selectable follower select signals
  • Selectable I2C-bus shares between all TWRPI sockets
  • Independent selection of GPIO or interrupt functionality
  • All signals can be isolated from the Tower System to avoid signal conflicts with additional Tower modules
  • Optional TWRPI ID signals for detection of TWRPI modules

Buy Options

TWR-TWRPI-BD-Image

Click to expand

  • TWR-TWRPI-BD

  • Tower System, Peripheral Module, Plug-In Carrier Board.

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?