LPCXpresso55S69 Development Board
The LPCXpresso55S69 development board provides the ideal platform for evaluation of and development with the LPC55S6x MCU based on the Arm® Cortex®-M33 architecture.
Reduce your time-to-market with our extensive list of development kits for prototyping.
Accelerate your next smart device prototype with our complete portfolio of development and evaluation tools. Enable maximum efficiencies in manufacturing, miniaturization, up-integration and power consumption.
Evaluation boards and reference designs supporting analog mixed-signal and power solutions.
Easy-to-use mass-storage device mode flash programmer, virtual serial port, classic programming and run-control capabilities.
Rapid prototyping and evaluation of motor control applications.
Small, low-power, cost-effective evaluation platforms for application prototyping.
i.MX applications processors for real-time, low-power, and safety-critical solutions.
Designed for simple, rapid prototyping and evaluation of LPC Cortex®-M Microcontrollers.
Comprehensive library of more than 400 RF power amplifier designs to help jump-start RF power development.
Wide spectrum of sensor evaluation boards including demonstration kits, shield development boards and breakout boards for supported IoT sensors.
Automotive feature-sets for Body and Security, Powertrain, and Safety and Chassis.
Modular, interchangeable and reusable development boards.
The LPCXpresso55S69 development board provides the ideal platform for evaluation of and development with the LPC55S6x MCU based on the Arm® Cortex®-M33 architecture.
The i.MX 8M Mini EVK provides a platform for comprehensive evaluation of the i.MX 8M Mini and i.MX 8M Mini Lite applications processors.
A two-layer, low-cost, through-hole USB-powered PCB with the i.MX RT1024 crossover MCU in an LQFP package.
The Layerscape® FRWY-LS1012A board is an ultra-low-cost development platform for LS1012A series communication processors built on Arm® Cortex®-A53.
Our customizable i.MX 8M evaluation kit is ideal for creating products that work with edge-based inference engines for machine learning.
The FRWY-LS1046A board supports the LS1046A processor, onboard DDR4 memory, multiple Gigabit Ethernet, USB3.0 and M2_Type_E interfaces for Wi-Fi.
Join our open forum with thousands of on-going technical discussions moderated by NXP experts.