S32K344 Evaluation Board for Mobile Robotics incorporating 100BaseT1 and six CAN-FD
MR-CANHUBK344, based on the S32K3, is optimized for autonomous mobile robotics and CAN bridging. This evaluation board can be integrated with the SE050.
Reduce your time-to-market with our extensive list of development kits for prototyping.
Accelerate your next smart device prototype with our complete portfolio of development and evaluation tools. Enable maximum efficiencies in manufacturing, miniaturization, up-integration and power consumption.
Evaluation boards and reference designs supporting analog mixed-signal and power solutions.
Perfect choice for quick start prototyping with a variety of automotive ultra-reliable microcontrollers and processors.
Rapid prototyping and evaluation of motor control applications.
Small, low-power, cost-effective evaluation platforms for application prototyping.
i.MX applications processors for real-time, low-power and safety-critical solutions.
Designed for simple, rapid prototyping and evaluation of LPC Cortex®-M Microcontrollers.
Comprehensive library of more than 400 RF power amplifier designs to help jump-start RF power development.
Wide spectrum of sensor evaluation boards including demonstration kits, shield development boards and breakout boards for supported IoT sensors.
Automotive feature-sets for Body and Security, Powertrain and Safety and Chassis.
Modular, interchangeable and reusable development boards.
MR-CANHUBK344, based on the S32K3, is optimized for autonomous mobile robotics and CAN bridging. This evaluation board can be integrated with the SE050.
The BATT-18EMULATOR board can emulate a multi-cell battery pack that can be easily connected to the MC33774 battery cell controller evaluation boards.
FRDMGD3162RPEVM is a Half-Bridge evaluation kit that enables user to evaluate GD3162 gate drive devices with a Hitachi RoadPak SiC power module.
The S32G-VNP-EVB3 is an evaluation and development board engineered for developing Vehicle Network Processing applications, such as service-oriented gateways.
The S32K3X4EVB-T172 is an evaluation and development board for general-purpose industrial and automotive applications.
3-phase BLDC motor control (for HVAC or electric pumps) and 3-phase PMSM control (for active suspension or electric powertrain).
The Layerscape® FRWY-LS1012A board is an ultra-low-cost development platform for LS1012A series communication processors built on Arm® Cortex®-A53.
Our customizable i.MX 8M evaluation kit is ideal for creating products that work with edge-based inference engines for machine learning.
The FRWY-LS1046A board supports the LS1046A processor, onboard DDR4 memory, multiple Gigabit Ethernet, USB3.0 and M2_Type_E interfaces for Wi-Fi.
Join our open forum with thousands of on-going technical discussions moderated by NXP experts.