Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamImportant Notes : LPCScrypt is the recommended tool for programming the latest versions of CMSIS-DAP and J-Link firmware onto boards with Link2/LPC-Link2 debug probes. When using the LPC-Link2 J-link firmware with LPCScrypt, it may be necessary to use an updated firmware image from SEGGER
LPCScrypt is a command-line based, fast flash, EEPROM, OTP and security programming tool for LPC1800 and LPC4300 series microcontrollers.
LPCScrypt consists of two parts, a multi-platform command line tool and an MCU firmware monitor. In use, the firmware monitor is downloaded to the target MCU using USB DFU support built into the on-chip ROM (using USB0 or USB1). The firmware creates a virtual serial port (VCOM) over USB to communicate with the host. The LPCScrypt host tool provides a command-line interface to the firmware, giving access to the programmable features of the MCU. It can be invoked with a single command or a script file containing a sequence of commands.
Standard host tools, such as Windows batch files or Linux/Mac shell scripts, can be used with the LPCScrypt host tool to automate multiple operations, such as binary file encryption, programming binary files to flash devices, setting boot options, configuring VID/PID, and finally simulating MCU reset.
LPCScrypt is flexible and fast, and is suitable for one off programming and testing or semi-automated production programming.
Contact your local NXP® representative to obtain the enhanced version.
The primary change in version 2.0 of LPCScrypt impacts the programming of QSPI devices, where we have migrated away from the use of LPC SPIFI library for the identification and low level programming of QSPI flash devices. The change was made to address the problem that only devices already known to LPCScrypt could be correctly identified and programmed. This issue, combined with the sheer volume of devices available has forced a different approach to be taken.
Fortunately, modern flash devices typically contain a data block describing their properties, including device size, low level structure and programming details etc. These data blocks and their use are collectively known as Serial Flash Discovery Protocol or SFDP. The standard for these blocks is described by JEDEC JESD216 standard(s). LPCScrypt version 2.0 now provides self configuring support for QSPI devices via their SFDP data.