-
OM13011 Active
- Keil LPC1227 Evaluation Board
- MCB1200 Evaluation board
- MDK-Arm (evaluation version)
- MDK-Arm Evaluation Tools
Note: Keil's LPC1227 Evaluation Board lets you get up-and-running quickly in evaluating the superior performance and capability of the LPC1227. The LPC1227 is specifically designed with flexibility and customization in mind, making it particularly suitable for a wide variety of energy-efficient system and power management requirements. The LPC1200 series offers a wide range of Flash memory sizes, spanning 32 KB to 128 KB in 8 KB increments.