To quickly get started with LPCopen v2.xx, check out the LPCOpen v2.xx quickstart guides. The quickstart guides provide basic example bring-up procedures for IAR Embedded Workbench, Keil uVision4 (MDK), and LPCXpresso toolchains.
Supported board(s)/devices(s) | Software Download link | Toolchain1 | Documentation download link2 | Debugger(s)3 | Related downloads | Version history and known issues |
---|---|---|---|---|---|---|
NXP LPC1837/LPC18S37 LPCXpresso board | v3.02 Release Date: 12/21/2017 |
LPCXpresso v8.2.0 | Windows help file (chm) HTML Help package |
CMSIS-DAP (LPC-Link2) | Windows USB drivers LPCSPIFI Library Source |
History |
v3.02 Release Date: 12/21/2017 |
IAR EWARM 7.70.11486 Keil MDK-Arm® v5.21.0 |
CMSIS-DAP(LINK-II) | ||||
Hitex LPC1850 board | v3.02 Release Date: 12/21/2017 |
LPCXpresso v8.2.0 | Windows help file (chm) HTML Help package |
CMSIS-DAP (LPC-Link2) | Windows USB drivers LPCSPIFI Library Source |
History |
v3.02 Release Date: 12/21/2017 |
IAR EWARM 7.70.11486 Keil MDK-Arm® v5.21.0 |
ULINK/ME (Keil) I-Jet (IAR) |
||||
Keil MCB1800 (LPC1857) board | v3.02 Release Date: 12/21/2017 |
LPCXpresso v8.2.0 | Windows help file (chm) HTML Help package |
CMSIS-DAP (LPC-Link2) | Windows USB drivers emWin Graphics Library LPCSPIFI Library Source |
History |
v3.02 Release Date: 012/21/2017 |
IAR EWARM 7.70.11486 Keil MDK-Arm® v5.21.0 |
ULINK/ME (Keil) I-Jet (IAR) |
||||
NGX Xplorer LPC1830 board | v3.02 Release Date: 12/21/2017 |
LPCXpresso v8.2.0 | Windows help file (chm) HTML Help package |
CMSIS-DAP (LPC-Link2) | Windows USB drivers LPCSPIFI Library Source |
History |
v3.02 Release Date: 12/21/2017 |
IAR EWARM 7.70.11486 Keil MDK-Arm® v5.21.0 |
ULINK/ME (Keil) I-Jet (IAR) |
1Package has been tested with this specific toolchain version, but normally also should work with later versions of the toolchain.
2Documentation packages consists of software API documentation, example descriptions, and board information.
3Projects are setup for this debugger as a default. Projects can be easily setup with other debuggers by changing the project settings.