To quickly get started with LPCopen v2.xx, check out the The quickstart guides provide basic example bring-up procedures for IAR Embedded Workbench, Keil uVision4 (MDK), and LPCXpresso toolchains.
Supported Board(s) /Devices(s) |
Software Download link |
Toolchain¹ | Documentation download link² |
Debugger(s)³ | Related downloads |
Version history and known issues |
---|---|---|---|---|---|---|
LPCXpresso812 board (V1) | v3.02 Release Date 12/21/2017 |
LPCXpresso v8.2.0 | Windows help file (chm) HTML help package |
LPC-Link | History | |
v3.02 Release Date 12/21/2017 |
IAR EWARM 7.70.11486 Keil MDK-Arm® v5.21.0 |
|||||
LPCXpresso812-MAX board | v3.02 Release Date 12/21/2017 |
LPCXpresso v8.2.0 |
MBED CMSIS-DAP |
MBed Virtual Serial driver |
History | |
v3.02 Release Date 12/21/2017 |
IAR EWARM 7.70.11486 Keil MDK- Arm® v5.21.0 |
MBED CMSIS-DAP |
||||
LPCXpresso824-MAX board | v3.02 Release Date 12/21/2017 |
LPCXpresso v8.2.0 |
MBED CMSIS-DAP |
MBed Virtual Serial driver |
History | |
v3.02 Release Date 12/21/2017 |
IAR EWARM 7.70.11486 Keil MDK-Arm® v5.21.0 |
MBED CMSIS-DAP |
¹Package has been tested with this specific toolchain version, but normally also should work with later versions of the toolchain. It is important to verify compatibility of an existing project before migrating to a new version of LPCXpresso.
²Documentation packages consists of software API documentation, example descriptions, and board information.
³Projects are setup for this debugger as a default. Projects can be easily setup with other debuggers by changing the project settings.