MCU-Link Debug Probe Architecture

MCU-LINK-ARCHITECTURE

Roll over image to zoom in

Software Details

Select a section:

Features

Microcontrollers (MCU)

  • LPC55S69 dual Arm Cortex M33 MCU running at 150MHz

Debug

  • Easy firmware update using free utilities
  • CMSIS-DAP based firmware (required for bridge and power measurement)
  • J-Link firmware option (Pro and OB versions)
  • SWD target debug
  • SWO trace/profiling I/O support
  • Current measurement down to sub 200 nA resolution (implementation dependent)
  • Analog signal monitor input (1.2 V to 3.6 V) (implementation dependent)
  • Option to power target system (1.8 V or 3.3V, up to 400 mA) (MCU-Link Pro)
  • Supports target debug for systems running from 1.2 V to 5 V

Host Interfaces

  • High-speed USB host interface
  • USB to UART (VCOM) bridge with optional second VCOM
  • USB to I2C and SPI bridging (implementation dependent)
  • USB to GPIO bridge option (implementation dependent)

User Interface

  • Status/breathing LED to easily check probe is operational
  • Multiple status LEDs for ease of use (implementation dependent)

Supported IDEs

  • Compatible with MCUXpresso IDE
  • Compatible with tools/IDEs that support CMSIS-DAP or J-Link protocol

Host Support

  • Ubuntu 20.04.2 LTS / 22.04 LTS
  • MacOS 11.x Big Sur, 12.x Monterey
  • Microsoft® Windows 10 and 11

System Requirements

Downloads

1-5 of 9 downloads

  • Development Software

    MCU-Link installer for Windows (WinUSB, MCUXpresso 11.7 or later)Featurednew

  • Development Software

    MCU-Link installer for MacOS (WinUSB, MCUXpresso 11.7 or later)Featurednew

  • Development Software

    MCU-Link installer for Linux (WinUSB, MCUXpresso 11.7 or later)Featurednew

  • Development Software

    MCU-Link installer for Linux

  • Development Software

    MCU-Link installer for Windows 10

Show All

Note: For better experience, software downloads are recommended on desktop.

Design Resources

Select a section:

Hardware

3 hardware offerings

Related Software

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?