Integrated Communications Processor Development System

MPC8572DS
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

Features

Microcontroller

  • MPC8572 at 1500 MHz

Memory

  • Two 512 MB DDR2 DIMMs at 800 MHz data rate

Connectivity

  • Four RJ45 Ethernet connectors
  • Two PCI Express® x2 slots
  • ULI/nVidia M1575 south bridge supporting SATA, IDE, PCI, USB, other
  • Serial connection

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?