The MPC830x-TLCD graphical LCD module provides an easy way for designers to add an LCD interface to their TWR-MPC830x designs. It features a color 240 x 320 TFT LCD Display plus a 12-point capacitive touch keypad and attaches directly to the TWR-MPC830x main processor board.
Note: This LCD board is not a Tower® System module, but can plug directly into the TWR-MPC8309 module for graphical display functionality.
The MPC830x-TLCD is a 3.2" QVGA LCD touch screen with a 12-key capacitive touch keypad. The LCD panel can be driven with a parallel bus, SPI or RGB display interface signaling.
The MPC8309 PowerQUICC® II Pro processor is a sub-$8 (USD MSRP) solution that is ideal for factory automation and entry-level networking applications. Utilizing the TWR-MPC8309 module in the Tower® System rapid prototyping platform. The versatile MPC8309 processor delivers up to 835 DMIPS of processing power at less than 1.6W and features 233 MHz QUICC Engine® technology for protocol offloading.
MPC830x-TLCD ORCAD File
MPC830x-TLCD Gerber File
MPC830x-TLCD Schematics
MPC830x-TLCD Bill of Material