P2020 Reference Design Board

P2020RDB

Roll over image to zoom in

Product Details

Select a section:

Block Diagram

P2020RDBBD

P2020RDB

Features

Processor

  • QorIQ® P2020E processor family

Memory

  • 1 GB DDR2
  • 16 MB (128 MB device) NOR
  • 32 MB NAND flash memory
  • 16 MB SPI ROM

Connectivity

  • PCI Express
  • Ethernet - Six 10/100/1000 ports
  • Dual I2C
  • SD/MMC card slot
  • USB
  • UART: One DB-9 connector

Size

  • Mini-ITX Form Factor
    • 170 mm x 170 mm

Tools and OS Support

  • Software Tools
    • Linux® 2.6.x Kernel
    • Cross compile and native GNU toolchain
    • CodeWarrior USB TAP
  • Lead-Free (RoHS), CE, and FCC Certification

Buy Options

P2020RDB-PCA-Image

Click to expand

  • $835.64 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?