P3041 QorIQ® Development System

Roll over image to zoom in

Product Details

Select a section:

Block Diagram

P3041DS BD

P3041 QorIQ Development System

Features

Processor

  • P3041, 1.5 GHz core with 1333 MHz DDR3 data rate

Connectivity

  • Six x4 PCI Express slots
  • Two vertical SATA connectors
  • IEEE® 1588 connector for Symmetricom option card

Support

  • Supports two 10/100/1000 ports with no add-in cards
  • Data Path Acceleration Architecture

Buy Options

P3041DS-PC-Image

Click to expand

  • P3041DS-PC

  • QorIQ P3041 Development System, rev2.0 silicon.

  • $4594.25 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?