QorIQ® P1020 and P1011 Reference Design Board

P1020RDB

Roll over image to zoom in

Block Diagram

P1020RDB BD

P1020 Reference Development System BD

Features

Memory

  • 1 GB DDR3
  • 16 MB (128 MB device) NOR flash memory
  • 32 MB NAND flash memory
  • 16 MB SPI ROM

Connectivity

  • PCI Express® Interconnects
    • One standard PCI Express connector (x1)
    • One mini PCI Express connector (x1)
  • Ethernet Six 10/100/1000 ports as follows:
    • Four ports from L2 switch connected to eTSEC1
    • One SGMII PHY connected to eTSEC2
    • One RGMII PHY connected to eTSEC3 IEEE 1588 v2
    • Clock input from DAC/VCXO circuitry
    • Accessible via test header
  • System Integration
    • Dual I®C
    • SD/MMC card slot
    • Dual USB
  • Mini-AB connectors on I/O panel (default)
    • UARTs
  • One DB9 connector
    • Dual SLIC for FXS/FXO interfaces Mini-ITX form factor
    • 170 mm x 170 mm
    • 6-layer PCB routing (4-layer signals, 2-layer power, and ground) lead-free (RoHS), CE, and FCC certification software tools
    • Linux® 2.6.x kernel
    • Cross compile and native GNU toolchain

Buy Options

P1020RDB-PD-Image

Click to expand

  • P1020RDB-PD

  • QorIQ P1020/11 Reference Design Board, revD.

  • $1222.42 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?