Tower® Expansion Board - MC33932 and MC33926, Dual and Single H-Bridg

TWR-MC-MVHB1EVB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

Powertrain and Engine Control

BLDC, H-Bridge, Stepper

Features

General Specifications

  • Compatible with NXP’s Tower system development platform. 1 zero resistor is placed between the tower connector and each control pin of device for maximum flexibility
  • LEDs to indicate the supply status, and status
  • Transient voltage suppressor to handle system level transients
  • Test points to allow probing of signals

Buy Options

  • TWR-MC-MVHB1EVB

  • Tower System Kit - MC33932, MC33926 Medium Voltage H-bridge Motor Control Board.

  • $136.62 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    TWR-MC-MVHB1EVB - Printed Circuit Board bill of materials and design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?