AUTOSAR 4.3.x (Classic Platform) Software

AUTOSAR-4-3

Roll over image to zoom in

Diagram

AUTOSAR -4.3

AUTOSAR -4.3

Features

General features

  • Microcontroller Abstraction Layer (MCAL) packages:
  • Compliant with AUTOSAR Release 4.3 rev 1
  • Crypto Driver
  • User and integration manual, module configuration, module generation
  • Source code for all included MCAL modules
  • Development Process following Automotive SPICE Level 3
  • Tested with multiple 3rd party compilers (specified in the release notes of each package)
  • Includes 3rd party AUTOSAR configuration tool (EB tresos Studio)

AUTOSAR Modules

  • Microcontroller Drivers: MCU, WDG, GPT
  • I/O drivers: ADC, DIO, ICU, OCU, PORT, PWM
  • Memory Drivers: FLS, FEE
  • Communication Drivers: ETH, FR, CAN, LIN, SPI

Supported Devices

  • MPC574xB-C-G: Ultra-Reliable MPC574xB/C/G MCUs for Automotive and Industrial Control and Gateway
  • S32K1: S32K1 Microcontrollers for Automotive General Purpose
  • MPC5777C: Ultra-Reliable MPC5777C MCU for Automotive and Industrial Engine Management

AUTOSAR 4.3.x Licensing Options


Product MCAL
Free of Charge Commercially
Licensed
MPC5777C
MPC574xB-C-G
S32K118
S32K14x

Downloads

5 downloads

  • BSPs and Device Drivers

    AUTOSAR 4.3 MCAL (QM) for MPC574xB-C-G

  • BSPs and Device Drivers

    AUTOSAR 4.3 MCAL (ISO 26262) for MPC5777C

  • BSPs and Device Drivers

    AUTOSAR 4.3 MCAL (ISO 26262) for MPC574xB-C-G

  • BSPs and Device Drivers

    AUTOSAR 4.3 MCAL (ISO 26262) for S32K118 and S32K14x - Crypto Driver included

  • BSPs and Device Drivers

    AUTOSAR 4.3 MCAL (QM) for S32K118 and S32K14x - Crypto Driver included

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

2 documents

Support

What do you need help with?