CodeWarrior® Academic - Development Tools for Students and Educators.
CW_ACADEMIC

Roll over image to zoom in

Software Details

Select a section:

Features

ColdFire® Architectures, Academic Edition (Classic, Windows)

Supported Device Families
  • V2, V3, V4 ColdFire
Features
  • CodeWarrior® IDE
  • Unlimited assembler
  • Unlimited C compiler and C source-level debugger
  • Integrated Flash programmer
  • Flash Tool Kit to create flash programming algorithms for external memory devices
  • Device Initialization tool
  • Processor Expert™ with Basic & Software Components

DSC56800/E, Academic Edition (Classic, Windows)

Supported Device Families
  • 56800/E Digital Signal Controllers
Features
  • CodeWarrior IDE
  • Unlimited assembler
  • Unlimited C compiler and C source-level debugger
  • Standalone and built-in Flash programmer
  • Processor Expert® with Basic and Advanced Components
  • Instruction Set Simulator
  • Free Master

HCS12(X), Academic Edition (Classic, Windows)

Supported Device Families
  • >HCS12(X)
Features
  • CodeWarrior IDE
  • Unlimited assembler
  • Unlimited C Compiler and C source-level debugger for HCS12, HCS12X and XGATE modules
  • Integrated Flash programmer
  • Device Initialization tool
  • Processor Expert™ with Basic and Software Components

Microcontrollers, Academic Edition (Classic, Windows)

Supported Device Families
  • RS08, S08, V1 ColdFire &nbs p;
Features
  • CodeWarrior IDE
  • Unlimited assembler
  • Unlimited C Compiler and Debugger
  • Integrated Flash programmer
  • Full Chip Simulation (RS08, S08 only)
  • Device Initialization tool
  • Processor Expert™ with Basic and Software Components

Microcontrollers, Academic Edition (Eclipse, Windows & Linux)

Supported Device Families
  • S08, RS08, V1 - V4 ColdFire®, ColdFire+, Kinetis®. MPC56xx (MPC567xK, MPC5643L, MPC560xP)
Features
  • Eclipse IDE 3.4
  • Unlimited assembler
  • Unlimited C compiler and C source-level debugger
  • Integrated Flash Programmer
  • Full-chip simulation for S08 and RS08 derivatives
  • Device Initialization tool
    • S08/RS08
    • V1-V4 ColdFire
    • Kinetis
  • Processor Expert™ with Basic & Software Components
    • S08/RS08
    • V1-V4 ColdFire
    • Kinetis

MPC5xx, Academic Edition(Classic, Windows)

Supported Device Families
  • MPC5xx
Features
  • CodeWarrior IDE
  • Unlimited assembler
  • Unlimited C/C++ Compiler and Debugger
  • GNU Compiler Support
  • Integrated Flash Programmer
  • OSEK awareness
  • Profiler
  • Code Coverage
  • PC-Lint Plug-In
  • Eventpoints

MPC55XX/MPC56XX, Academic Edition (Classic, Windows)

Supported Device Families
  • MPC55xx, MPC56xx

Features
  • CodeWarrior IDE
  • Unlimited assembler
  • Unlimited C compiler and C source-level debugger
  • P&E Flash Programmer & Debugger
  • Profiler
  • OSEK kernel-aware debugging
  • PC-lint plug-in support

License options

  • Floating License (FL) - (Preferred) For use on a campus server running FlexLM. Can support multiple clients, such as in a classroom or lab.
  • Node-Locked License (NL) - License is available for use with and directly linked to only one PC.

Support

What do you need help with?

Licensing and Registration Support