CodeWarrior® Development Studio for MPC55xx/MPC56xx (Classic IDE) v2.10

CW-MPC55XX_56XX

Roll over image to zoom in

Software Details

Features

  • Classic IDE
  • Unlimited assembler
  • Unlimited C/C++ compiler and source-level debugger
  • P&E Flash Programmer and Debugger
  • Profiler
  • OSEK kernel-aware debugging
  • PC-lint plug-in support
  • Compiler exports optimization level as predefined macro
  • Compiler supports fused MAC instructions (efsmadd, efsmsub,...)
  • VLE compiler updates the base register of big structures to ensure the structure items’ offsets are within the range of 16-bit load/store instructions
  • Linker can be used to fill unused bytes with a defined byte pattern
  • The spe header file has been updated to be in sync with latest release of "Enhanced Signal Processing Extension and Embedded Floating-Point Version 2 Auxiliary Processing Units Programming Interface Manual"
  • Online help and documentation
  • Includes 12-month technical support
  • Free 30-day evaluation license available

Supported Devices

System Requirements

Downloads

1 download

  • Development IDEs and Build Tools

    CodeWarrior Development Studio for MPC55xx/MPC56xx (Classic IDE)

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-5 of 26 documents

Show All

Design Resources

Select a section:

Hardware

2 hardware offerings

Licensing and Registration Support