CodeWarrior® Development Suite - Basic

CW-SUITE-BASIC

Click over video to play

Software Details

Select a section:

Features

ColdFire+®, Compiler Upgrade Edition (Classic, Windows)

  • Supported Device Families: V2, V3, V4 ColdFire
    • CodeWarrior IDE
    • Unlimited assembler
    • C compiler and C source-level debugger – code and data size restricted to 512KB
    • Integrated Flash programmer
    • Flash Tool Kit to create flash programming algorithms for external memory devices
    • Device Initialization tool
    • Processor Expert®™ with Basic Components

ColdFire®, Linux Application Edition (Classic, Windows and Linux)

  • Supported Device Families: >V2, V3, V4 ColdFire
    • CodeWarrior IDE
    • GNU C/C++ compiler
    • No codesize limit
    • Flash programmer unlimited download size
    • Debug multiple threads, processes, applications and shared libraries

DSC56800/E, 256K Compiler Upgrade Edition (Classic, Windows)

  • Supported Device Families: 56800/E Digital Signal Controllers
    • CodeWarrior IDE
    • Unlimited assembler
    • C compiler and C source-level debugger – code and data size restricted to 256KB
    • Standalone and built-in Flash programmer
    • Processor Expert with Basic and Advanced Components
    • Instruction Set Simulator
    • Free Master

HCS12(X), 64K Compiler Upgrade Edition (Classic, Windows)

  • Supported Device Families: HCS12(X)
    • CodeWarrior IDE
    • Unlimited assembler
    • C compiler and C source-level debugger – code and data size restricted to 64KB
    • C compiler and C source-level debugger for our XGATE module - code and data size restricted to 512 bytes
    • Integrated Flash programmer
    • Device Initialization tool
    • Processor Expert™ with Basic Components

MCU, Compiler Upgrade Edition (Classic, Windows)

  • Supported Device Families: RS08, S08, V1 ColdFire
    • CodeWarrior IDE
    • Unlimited assembler
    • C compiler and C source-level debugger – code and data size restricted to
      • S08/RS08: 128KB
      • ColdFire v1: 128KB
    • Integrated Flash programmer
    • Full Chip Simulation (RS08, S08 only)
    • Device Initialization tool
    • Processor Expert™ with Basic Components

MCU, Basic Edition (Eclipse, Windows)

  • Supported Device Families: ColdFire®, ColdFire+, DSC, Kinetis®, Qorivva, RS08, S08, and S12Z
    • Eclipse IDE 3.7
    • Unlimited assembler
    • C source-level debugger/programmer C– code and data size restricted to
      • Kinetis L Series: 128 KB
      • RS08/S08: 128KB
      • S12Z: 128 KB
      • V1 ColdFire+®, ColdFire+: 128 KB
      • DSC: 256 KB
      • Kinetis K Series: 512 KB
      • V2–V4 ColdFire: 512 KB
      • Qorivva: 1 MB
    • Integrated Flash Programmer
    • Full-chip simulation for DSC, RS08 and S08 derivatives
    • Device Initialization tool
      • Kinetis L and K Series
      • RS08/S08
      • S12Z
      • V1-V4 ColdFire, ColdFire+
    • Processor Expert™ with basic and advanced components
      • DSC
      • Kinetis L and K Series
      • RS08/S08
      • S12Z
      • V1–V4 ColdFire, ColdFire+

MobileGT, Flash Loader Only (Classic IDE, Windows)

  • Supported Device Families: MPC51xx, MPC52xx
    • CodeWarrior IDE
    • Use CodeWarrior Ethernet or USB TAP to program Flash on supported devices
    • Hardware diagnostics to perform memory, address and bus noise testing

MobileGT, Linux Applications Edition (Classic IDE, Windows and Linux)

  • Supported Device Families: MPC51xx, MPC52xx
    • CodeWarrior IDE
    • GNU C/C++ compiler
    • No codesize limit
    • Flash programmer unlimited download size
    • Debug multiple threads, processes, applications and shared libraries

Power Architecture, Basic Edition (Eclipse, Windows and Linux hosted)

  • Supported Device Families: QorIQ® P1 and P2 Series, QorIQ DPAA P2/P3/4/5 Series, QorIQ T Series, MPC830x
    • CodeWarrior IDE
    • Flash Programmer
    • Hardware Diagnostics
    • Linux Application Debug
    • Integrated GCC Build Tools/Project Management
    • Works with USB TAP and Gigabit TAP run control probes

Power Architecture, Linux Application Edition (Classic, Windows and Linux hosted)

  • Supported Device Families: 7448, 8xx, 82xx, 83xx, 85xx, 86xx, P1011, P1012, P2010 and P2020
    • CodeWarrior IDE
    • Supports GNU compiler collection
    • Ability to integrate alternative GNU compilers
    • Application debug with Serial or Networking connectivity
    • Full multi-threading/multi-tasking application debugging
      • Individually control threads
      • Follow fork/child debugging
      • Full multi-process debug from one IDE
      • Step one thread while all others are stopped
      • Process and thread list
    • Available on either Windows or Linux hosts

Power Architecture, Flash Loader Only (Classic, Windows hosted)

  • Supported Device Families: 7xx, 74xx, 8xx, 82xx, 83xx, 85xx, 86xx, P1011, P1012, P2010 and P2020
    • CodeWarrior IDE
    • Use CodeWarrior Ethernet or USB TAP to program Flash on supported devices
    • Hardware diagnostics to perform memory, address and bus noise testing

Support Policy

  • This download defaults to a short evaluation period, typically 30 Days.
  • If you need to extend your evaluation period, you can obtain an evaluation license by doing the following:
    • Goto http://www.nxp.com/
    • Select "My NXP" (You will need to login in order to obtain the license.)
    • Select "Software Licensing"
    • Look for the record of your Eval in the "Downloaded Evaluations" area
    • Select "Extend Evaluation" and follow on-screen instructions to retrieve your license
    • NOTE: There is a limited number of times that you can extend an evaluation, and this option may not be available for all evaluation software.

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Resources

Select a section:

Hardware

2 hardware offerings

Related Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Licensing and Registration Support