CodeWarrior® Development Suite - Special

CW-SUITE-SPECIAL

Roll over image to zoom in

Software Details

Select a section:

Features

ColdFire+® Architectures(Classic IDE, Windows)

  • Supported Device Families: V2, V3, V4 ColdFire
    • CodeWarrior IDE
    • Unlimited assembler
    • C compiler and C source-level debugger – code and data size restricted to 128KB
    • Integrated Flash programmer
    • Flash Tool Kit to create flash programming algorithms for external memory devices
    • Device Initialization tool
    • Processor Expert® with Basic Components

DSC56800/E (Classic IDE, Windows)

  • Supported Device Families: 56800/E Digital Signal Controllers
    • CodeWarrior IDE
    • Unlimited assembler
    • C compiler and C source-level debugger – code and data size restricted to 64KB
    • Standalone and built-in Flash programmer
    • Processor Expert with Basic and Advanced Components
    • Instruction Set Simulator
    • Free Master

HCS12(X) (Classic IDE, Windows)

  • Supported Device Families: HCS12(X)
    • CodeWarrior IDE
    • Unlimited assembler
    • C compiler and C source-level debugger – code and data size restricted to 32KB
    • C compiler and C source-level debugger for NXP’s XGATE module (512 bytes of code)
    • Integrated Flash programmer
    • Device Initialization tool
    • Processor Expert with Basic Components

MCU (Classic IDE, Windows)

  • Supported Device Families: RS08, S08, V1 ColdFire
    • CodeWarrior IDE
    • Unlimited assembler
    • C compiler and C source-level debugger – code and data size restricted to
      • S08/RS08: 64KB
      • V1 ColdFire: 64KB
    • Integrated Flash Programmer
    • Full Chip Simulation (RS08, S08 only)
    • Device Initialization tool
    • Processor Expert with Basic Components

MCU (Eclipse IDE, Windows)

  • Supported Device Families: ColdFire®, ColdFire+, DSC, Kinetis®, Qorivva, RS08, S08, and S12Z
    • Eclipse IDE 3.7
    • Unlimited assembler
    • C source-level debugger/programmer C – code and data size restricted to
      • Kinetis L Series: 64 KB
      • RS08/S08: 64KB
      • S12Z: 64 KB
      • V1 ColdFire, ColdFire+: 64 KB
      • DSC: 64 KB
      • Kinetis K Series: 128 KB
      • V2–V4 ColdFire: 128 KB
      • Qorivva: 512 KB
    • Integrated Flash Programmer
    • Full-chip simulation for DSC, RS08 and S08 derivatives
    • Device Initialization tool
      • Kinetis L and K Series
      • RS08/S08
      • S12Z
      • V1-V4 ColdFire+®, ColdFire+
    • Processor Expert with basic and advanced components
      • DSC
      • Kinetis L and K Series
      • RS08/S08
      • S12Z
      • V1-V4 ColdFire, ColdFire+

MPC55xx/MPC56xx MCU (Classic IDE, Windows)

  • Supported Device Families: MPC55xx, MPC56xx
    • CodeWarrior IDE
    • C compiler and C source-level debugger – code and data size restricted to 128KB
    • P&E Flash Programmer and Debugger
    • CodeWarrior build tools can be used with Lauterbach and iSYSTEM debuggers and hardware

Support Policy

  • Free Trial CodeWarrior Special Edition Suite

Downloads

1-5 of 7 downloads

  • Updates and Patches

    CodeWarrior® for MCU v10.6.4 Update 5

  • IDE and Build Tools

    Special Edition: CodeWarrior for 56800/E Digital Signal Controllers - code size limitation: 64Kb

  • IDE and Build Tools

    CodeWarrior Development Studio for Microcontrollers v11.1 Special Edition (Online)

  • IDE and Build Tools

    Special Edition: CodeWarrior for HCS12(X) Microcontrollers (Classic) v5.2

  • IDE and Build Tools

    CodeWarrior Development Studio for Microcontrollers v11.1 Special Edition (Offline)

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Select a section:

Hardware

1 hardware offering

Support

What do you need help with?

Licensing and Registration Support