CodeWarrior® Development Suite - Standard

CW-SUITE-STANDARD

Click over video to play

Software Details

Select a section:

Features

ColdFire+® Architectures, Linux Application Edition (Classic, Windows and Linux)

  • Supported Device Families: V2, V3, V4 ColdFire

ColdFire Architectures, Standard Edition (Classic, Windows)

  • Supported Device Families: V2, V3, V4 ColdFire
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C compiler and C source-level debugger
    • Integrated Flash programmer
    • Flash Tool Kit to create flash programming algorithms for external memory devices
    • Device Initialization tool
    • Processor Expert®™ with Basic Components

DSC56800/E, Standard Edition (Classic, Windows)

  • Supported Device Families: 56800/E Digital Signal Controllers
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C compiler and C source-level debugger
    • Standalone and built-in Flash programmer
    • Processor Expert with Basic and Advanced Components
    • Instruction Set Simulator
    • Free Master

HCS12(X), 64K Compiler Upgrade Edition (Classic, Windows)

  • Supported Device Families: HCS12(X)
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C Compiler and C source-level debugger for HCS12, HCS12X and XGATE modules
    • Integrated Flash programmer
    • Device Initialization tool
    • Processor Expert™ with Basic Components

MCU, Compiler Upgrade Edition (Classic, Windows)

  • Supported Device Families: RS08, S08, V1 ColdFire
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C Compiler and Debugger
    • Integrated Flash programmer
    • Full Chip Simulation (RS08, S08 only)
    • Device Initialization tool
    • Processor Expert™ with Basic Components

Microcontrollers, Standard Edition (Eclipse, Windows)

  • Supported Device Families: ColdFire®, ColdFire+, DSC, Kinetis®, Qorivva, RS08, S08, and S12Z
    • Eclipse IDE 3.7
    • Unlimited assembler
    • Unlimited C compiler and C source-level debugger
    • Integrated Flash Programmer
    • Full-chip simulation for DSC, RS08 and S08 derivatives
    • Device Initialization tool
      • Kinetis L and K Series
      • RS08/S08
      • S12Z
      • V1-V4 ColdFire®, ColdFire+
    • Processor Expert™ with basic and advanced components
      • DSC
      • Kinetis L and K Series
      • RS08/S08
      • S12Z
      • V1-V4 ColdFire+®, ColdFire+

MPC5xx, Debug Only Edition (Classic, Windows)

  • Supported Device Families: MPC5xx
    • CodeWarrior IDE
    • Unlimited C source-level debugger
    • Hardware breakpoints
    • Unlimited software breakpoints
    • Event points

MPC55XX/MPC56XX, Standard Edition (Classic, Windows)

  • Supported Device Families: MPC55xx, MPC56xx
    • CodeWarrior IDE
    • Unlimited assembler
    • Unlimited C/C++ compiler and source-level debugger
    • P&E Flash Programmer and Debugger
    • Profiler
    • OSEK kernel-aware debugging
    • PC-lint plug-in support

Power Architecture, Standard Edition (Eclipse, Windows)

  • Supported Device Families: QorIQ® P1 and P2 Series, QorIQ DPAA P2/P3/4/5 Series, QorIQ T Series, MPC830x
    • Eclipse IDE
    • Flash Programmer
    • Hardware Diagnostics
    • Linux Application Debug
    • Bare-Board Multi-core Debug
    • Integrated GCC Build Tools/Project Management
    • Works with USB TAP and Gigabit TAP run control probes

Power Architecture, Linux Platform Edition, Debug Only

  • Supported Device Families: MPC7448, MPC8xx, MPC82xx, MPC83xx, MPC85xx, MPC86xx, P1011, P1012, P2010 and P2020
    • Classic IDE
    • Bare-Board Multi-core Debug (no build tools)
    • Uboot (and other boot loaders) debug support
    • Create, load and debug Linux kernel modules
    • Concurrently debug multiple applications, process and threads
    • Modify source files while debugging (original is cached)
    • Browser support in the debugger
    • View the state of individual kernel threads
    • Examples available showing debugging applications and kernel modules
    • Integrated hardware diagnostics for board level testing
    • Integrated source-code navigation
    • 2.6.x and 2.4.x Linux kernels are supported
    • Stack crawl and local variables view
    • Hardware and software breakpoints
    • Advanced Process Management and Display

Power Architecture, Debug Only Edition (Classic, Windows)

  • Supported Device Families: MPC7xx, MPC74xx, MPC8xx, MPC82xx, MPC83xx, MPC85xx,MPC86xx, P1011, P1012, P2010 and P2020
    • Classic IDE
    • Bare-Board Multi-core Debug (no build tools)
    • Uboot (and other boot loaders) debug support
    • Integrated hardware diagnostics for board level testing
    • Integrated source-code navigation
    • Stack crawl and local variables view
    • Hardware and software breakpointsFor Kernel-level debugging, CodeWarrior Development Studio Linux Platform Edition is required. 

StarCore®, Standard Edition (Classic, Windows)

  • Supported Device Families: MSC8144, MSC812x, MSC811x, MSC71xx
    • CodeWarrior IDE
    • C/C++ Optimizing Compiler
    • Assembler, Linker, ELF Utilities
    • Multi-core and Multi-device Debugger
    • Works with USB TAP and Ethernet TAP Run Control probes
    • Profiler/Performance Analysis
    • Functional and Cycle Accurate Simulators
    • SmartDSP OS Royalty-free Real-Time Operating System

StarCore®, Standard Edition (Eclipse, Windows)

  • Supported Device Families: MSC815x, MSC825x
    • Eclipse IDE
    • C/C++ Optimizing Compiler
    • Assembler, Linker, ELF Utilities
    • Multi-core and Multi-device Debugger
    • Works with USB TAP and Ethernet TAP Run Control probes
    • Profiler/Performance Analysis
    • Functional and Cycle Accurate Simulators
    • SmartDSP OS Royalty-free Real-Time Operating System

NXP® eTPU Compiler/eTPU2 Compiler

  • eTPU
    • Unlimited assembler
    • Unlimited C compiler

Support Policy

  • This download defaults to a short evaluation period, typically 30 Days.
  • If you need to extend your evaluation period, you can obtain an evaluation license by doing the following:
    • Goto http://www.nxp.com/
    • Select "My NXP" (You will need to login in order to obtain the license.)
    • Select "Software Licensing"
    • Look for the record of your Eval in the "Downloaded Evaluations" area
    • Select "Extend Evaluation" and follow on-screen instructions to retrieve your license
  • NOTE: There is a limited number of times that you can extend an evaluation, and this option may not be available for all evaluation software.

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Resources

Select a section:

Hardware

2 hardware offerings

Related Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Licensing and Registration Support