CodeWarrior® for MCUs (Eclipse IDE) - ColdFire®, 56800/E DSC, Qorivva® 56xx, RS08/S08, S12Z - 11.1

CW-MCU10
Evaluation Basic Standard Professional
Features Eclipse IDE 4.2.1 (Juno) and CDT 8.1.1 Eclipse IDE 4.2.1 (Juno) and CDT 8.1.1 Eclipse IDE 4.2.1 (Juno) and CDT 8.1.1 Eclipse IDE 4.2.1 (Juno) and CDT 8.1.1
Unlimited assembler Unlimited assembler Unlimited assembler Unlimited assembler

C source-level debugger/programmer C-code and data size restricted to

  • Kinetis E, L, M, V Series: 64 KB
  • S08/RS08: 64KB
  • S12Z: 64KB
  • V1 ColdFire, ColdFire+: 64 KB
  • DSC: Unlimited
  • Kinetis K Series: 128 KB
  • V2-V4 ColdFire: 128 KB
  • Qorivva: 512 KB

C source-level debugger/programmer C-code and data size restricted to

  • Kinetis E, L, M, V Series: 128 KB
  • S08/RS08: 128 KB
  • S12Z: 128 KB
  • V1 ColdFire, ColdFire+: 128 KB
  • DSC: Unlimited
  • Kinetis K Series: 512 KB
  • V2-V4 ColdFire: 512 KB
  • Qorivva: 1 MB
Unlimited C compiler and C source-level debugger Unlimited C/C++ Compiler and Debugger
Integrated Flash Programmer Integrated Flash Programmer Integrated Flash Programmer Integrated Flash Programmer
Full-chip simulation for DSC, RS08 and S08 derivatives Full-chip simulation for DSC, RS08 and S08 derivatives Full-chip simulation for DSC, RS08 and S08 derivatives Full-chip simulation for DSC, RS08 and S08 derivatives

Processor Expert Software

  • DSC
  • Kinetis
  • RS08/S08
  • S12Z
  • V1-V4 ColdFire, ColdFire+

Processor Expert Software

  • DSC
  • Kinetis
  • RS08/S08
  • S12Z
  • V1-V4 ColdFire, ColdFire+

Processor Expert Software

  • DSC
  • Kinetis
  • RS08/S08
  • S12Z
  • V1-V4 ColdFire, ColdFire+

Processor Expert Software

  • DSC
  • Kinetis
  • RS08/S08
  • S12Z
  • V1-V4 ColdFire, ColdFire+
Component Development Environment (Non-commercial use) Component Development Environment (Non-commercial use Component Development Environment (Non-commercial use) Component Development Environment (Create components for resale)

Kernel-aware Debug

  • MQX: Kinetis
  • MQX-Lite: Kinetis

Kernel-aware Debug

  • MQX: Kinetis
  • MQX-Lite: Kinetis

Kernel-aware Debug

  • MQX: Kinetis
  • MQX-Lite: Kinetis

Kernel-aware Debug

  • AUTOSAR: Qorivva
  • Linux V2-V4 ColdFire
  • MQX: V1-V4 ColdFire, ColdFire+, Kinetis, Qorivva
  • MQX-Lite: Kinetis
  • OSEKturbo: S08

Purchase Model

Annual

Purchase Model

Perpetual

Subscription Renewal

Annual

Maintenance Renewal

Perpetual

Note:

* - Digital downloads can only be purchased on www.nxp.com and not through a distributor.