CodeWarrior® for MCUs (Eclipse IDE) - ColdFire®, 56800/E DSC, Qorivva® 56xx, RS08/S08, S12Z - 11.1

CW-MCU10

Roll over image to zoom in

Software Details

Features

  • Eclipse IDE 4.2.1 (Juno) and CDT 8.1.1
  • Unlimited assembler
  • C/C++ compiler and debugger (restrictions based on suite)
  • Integrated flash programmer
  • Full-chip simulation for DSC, RS08 and S08 derivatives
  • Processor Expert® software and components
  • Processor Expert component development environment (restrictions based on suite)
  • Kernel-aware debug
  • New device support:
    • DSC: MC56F83xxx and MC56F81xxx
    • S12Z: MC9S12ZVMA32, MC9S12ZVMA16, MC9S12ZVMAL32, MC9S12ZVMAL16, MC9S12ZVML32
    • Wireless Charging Controller: MWCT2xxxA, MWCT1xxxA, MWCT1xxx
    • S08: S08PL, S08PB, S08PLS, S08SU
  • New features:
    • Updated P&E and Segger debug support
    • Added High-Level optimizer for speed and size in the S12Z compiler
  • Online help and documentation
  • Includes 12-month technical support
  • Free 30-day evaluation license available

Supported Devices

System Requirements

Specifications

  • Host platforms
    • Microsoft® Windows XP 32-bit and 64-bit (Professional Edition)
    • Microsoft Windows 7 32-bit and 64-bit (Home Premium Edition and Professional Edition)
    • Microsoft Windows 8 32-bit and 64-bit (Home Premium Edition and Professional Edition)
    • Microsoft Windows 8.1 32-bit and 64-bit (Home Premium Edition and Professional Edition)
    • Microsoft Windows 10 32-bit and 64-bit (Home Premium Edition and Professional Edition)
  • Language support
    • Assembly
    • C/C ++
  • Build tools output formats:
    • ELF/DWARF 2.0
    • NXP S-Record (previously Motorola S19 files)
    • Intel® hex

Host Target Interfaces

  • Open Source BDM
  • Open Source JTAG
  • OpenSDA
  • CodeWarrior USB TAP
  • CodeWarrior Ethernet TAP
  • Cyclone MAX (P&E Microcomputer Systems)
  • Cyclone PRO (P&E Microcomputer Systems)
  • Cyclone Universal [FX] (P&E Microcomputer Systems)
  • J-Link (Segger)
  • J-Trace (Segger)
  • USB BDM Multilink (P&E Microcomputer Systems)
  • USB Multilink PPCNEXUS (P&E Microcomputer Systems)
  • USB Multilink Universal [FX] (P&E Microcomputer Systems)
  • Tracelink (P&E Microcomputer Systems)

Downloads

1-5 of 11 downloads

  • Updates and Patches

    CW MCU 11.1 Service Pack for DSC MC56F81xxx

  • Updates and Patches

    CW MCU 11.1 Service Pack for WCT1011B

  • Updates and Patches

    CodeWarrior for MCU 11.1 Update 3

  • Updates and Patches

    CW MCU 11.1 Service Pack for DSC MC56F82xxx with Processor Expert support

  • Updates and Patches

    CodeWarrior for MCU 11.1 Update 2

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-5 of 66 documents

Show All

Design Resources

Select a section:

Hardware

1-5 of 28 hardware offerings

Show All

Related Software

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

Licensing and Registration Support