Embedded Component: NXPBEMF

Roll over image to zoom in

Software Details

Select a section:

Features

  • Active
  • GetValue
  • Reset

Supported Devices

  • HC08EY: 8-bit General Purpose EY MCUs
  • VF3xx: Arm® Cortex®-A5-Based Microprocessors with 1.5MB SRAM, LCD, Security, 2x Ethernet and L2 Switch
  • VF5xx: Arm® Cortex®-A5-Based Microprocessors with 1.5MB SRAM, LCD, Security, 2x Ethernet and L2 Switch
  • VF6xx: Arm® Cortex®-A5 + Cortex-M4 MPUs, 1.5 MB SRAM, LCD, Security, Ethernet, L2 Switch

Purchase Options

This Embedded Component can be purchased for $125 and added to the Special and Standard Editions of CodeWarrior. Please note, this Embedded Component is included in the CodeWarrior Development Suite - Professional Edition.

Design Resources

Select a section:

Related Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?