Embedded Component: NXPCMT

Roll over image to zoom in

Features

  • Four Operation modes: Time, Baseband, FSK, Direct SW control of output pin
  • Extended space operation
  • Interrupt event on end of modulation cycle
  • Enable
  • Disable
  • EnableEvent
  • DisableEvent
  • SwapCarrierFreq
  • SetSpaceWidthMode
  • SetMarkWidthMode
  • SetExtendedSpace
  • SetValue
  • ClrValue

Supported Devices

  • MCF51JE: Flexis™ 32-Bit ColdFire®. V1 Microcontrollers
  • MCF51MM: Flexis 32-Bit ColdFire® V1 MCUs
  • S08JE: 8-bit Flexis USB JE MCUs
  • S08MM: 8-bit Flexis USB MM128/64/32 MCUs
  • S08R: 8-bit S08RC, S08RD, S08RE and S08RG MCUs
  • VF3xx: Arm® Cortex®-A5-Based Microprocessors with 1.5MB SRAM, LCD, Security, 2x Ethernet and L2 Switch
  • VF5xx: Arm® Cortex®-A5-Based Microprocessors with 1.5MB SRAM, LCD, Security, 2x Ethernet and L2 Switch
  • VF6xx: Arm® Cortex®-A5 + Cortex-M4 MPUs, 1.5 MB SRAM, LCD, Security, Ethernet, L2 Switch

Support

What do you need help with?