StarCore® DSP Probe Tips for CodeWarrior® TAP

CWH-CTP-STC-YE

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

Digital Signal Processors

Features

  • Removable probe tip
  • Low-cost and economical to order several spares
  • Allows base unit to work with several different target types

Buy Options

CWH-CTP-STC-YE-Image

Click to expand

  • CWH-CTP-STC-YE

  • CodeWarrior TAP removable probe tip for StarCore DSPs with ONCE port (order with base unit).

  • $67.85 USD
  • For a quantity of 1
Buy From Distributor

Design Resources

Select a section:

Design Files

1 design file

Support

What do you need help with?