eIQ ML Software Development Environment

The NXP® eIQ machine learning (ML) software development environment enables the use of ML algorithms on NXP EdgeVerse™ microcontrollers and microprocessors, including i.MX RT crossover MCUs, and i.MX family application processors. eIQ ML software includes a ML workflow tool called eIQ Toolkit, along with inference engines, neural network compilers and optimized libraries. This software leverages open-source and proprietary technologies and is fully integrated into our MCUXpresso SDK and Yocto development environments, allowing you to develop complete system-level applications with ease.

eIQ Software Ecosystem

eIQ ML Software Development Environment Image

A platform-optimized runtime inference engine that enables compact code size for resource-constrained devices.

eIQ-Enabled Devices:
i.MX RT1064, i.MX RT1170.

A platform-optimized runtime inference engine that enables compact code size for resource-constrained devices.

eIQ-Enabled Devices:
i.MX 8M Plus, i.MX 8M, i.MX 8M Nano, i.MX 8M Nano UL, i.MX 8M Mini.

An inference engine framework that provides a bridge between neural network frameworks and Arm ML processors.

eIQ-Enabled Devices:
i.MX 8M Plus, i.MX 8M, i.MX 8M Nano, i.MX 8M Nano UL, i.MX 8M Mini.

Faster and smaller than TensorFlow, TensorFlow Lite enables inference at the edge with lower latency and smaller binary size using open source libraries.

eIQ-Enabled Devices:
i.MX 8M Plus, i.MX 8M, i.MX 8M Nano, i.MX 8M Nano UL, i.MX 8M Mini.

Faster and smaller than TensorFlow, TF Micro is optimized for running machine learning models on resource constrained devices.

eIQ-Enabled Devices:
i.MX RT600, i.MX RT1050, i.MX RT1060, i.MX RT1064, i.MX RT1160, i.MX RT1170, i.MX 8M Plus.

A machine learning compiler that enables ahead-of-time compilation by converting neural networks into object files, which are then converted into binary images for increased performance and smaller memory footprint.

eIQ-Enabled Devices:
i.MX RT600, i.MX RT1050, i.MX RT1060, i.MX RT1064, i.MX RT1160, i.MX RT1170.

ONNX Runtime

Cross-platform inference and training ML accelerator.

eIQ-Enabled Devices:
i.MX 8M Plus, i.MX 8M, i.MX 8M Nano, i.MX 8M Nano UL, i.MX 8M Mini.

Image recognition for label identification using the i.MX RT1060 and a TensorFlow Lite model.

A high-level look at the main benefits of the Controller Area Network (CAN) standard.