LPCXpresso54114 board

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

LPC54000 Arm Cortex-M4

Features

Microcontroller

    LPC54114 Arm® Cortex®

  • M4 running at up to 100 MHz
  • 256 kB flash
  • 192 kB SRAM

Debug

  • On-board, high-speed USB based, Link2 debug probe with ARM’s CMSIS-DAP and SEGGER J-Link protocol options
  • Link2 probe can be used with onboard LPC54114 or external target
  • Support for external debug probes
  • Built-in power consumption measurement
  • UART, I2C and SPI port bridging from LPC54114 target to USB via on-board debug probe
  • FTDI UART connector

Power Management

  • On-board 1.8/3.3 V or external power supply options.

Connectivity

  • Full speed-speed USB device port

Memory

  • 8 Mbit Macronix MX25R SPI flash.

User Interface

  • Tri-color LED
  • Target Reset, ISP, and WAKE buttons

Expansion

  • LPCXpresso V3 expansion connectors with Arduino® UNO R3 support
  • PMod™ / external host connector

Buy Options

OM13089-Image

Click to expand

  • OM13089

  • LPCXpresso board for LPC54114.

  • $57.04 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

  • User Guide

    LPCXpresso54114Getting Started

Design Resources

Select a section:

Design Files

4 design files

  • Printed Circuit Boards and Schematics

    LPCX5411x BOM

  • Printed Circuit Boards and Schematics

    LPCXpresso54114 schematics

  • Printed Circuit Boards and Schematics

    Bill of materials for LPCXpresso54114

  • Printed Circuit Boards and Schematics

    LPCXpresso54114 schematic (PDF)

Software

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?