This Embedded Component provides services for serial communication using the CAN 2.0 A and B protocol developed by Robert Bosch 1991 standard ISO 11868. These services correspond to a data link layer in ISO/OSI Network model and are designed for "fullCAN" chips. Generally there are independent message buffers which can be configured for standard or extended frames and can also have different acceptance codes for message filtering. Each message buffer is used both as transmit and receive buffer.
Select a section:
This Embedded Component can be purchased for $125 and added to the Special and Standard Editions of CodeWarrior. Please note, this Embedded Component is included in the CodeWarrior Development Suite - Professional Edition.