Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
The FRDM-K20D50M is an ultra-low-cost development platform enabled by the K20 USB MCU family built on the Arm® Cortex®-M4 processor.
Features the OpenSDA, with easy access to MCU I/O, battery-ready, low-power operation, a standard-based form factor with expansion board options and a built-in debug interface for flash programming and run-control.
NOTE: This product is no longer manufactured by NXP®; limited stock may be available through NXP distribution partners. For similar development tools, consider the FRDM-K22F based on the Kinetis® K22 MCU or the FRDM-K64F based on the Kinetis K64 MCU.
Microcontroller
|
MK20DX128VLH5 MCU
|
Connectivity
|
|
Power Management
|
Flexible power supply options
|
Debug |
Programmable OpenSDA debug interface with multiple applications available including:
|
Sensors |
|
Support | Arduino® Rev3 compatibility provides broad range of expansion board options |
User Components | Tri-color LED |
Sensor Fusion is the process where data from everal different sensors are fused to complete computations that a single sensor could not handle. An example of sensor fusion is computing the orientation of a device in 3-dimensional space using an accelerometer and magnetometer. That data might then be used to alter the perspective presented by a 3D GUI or game.
Kinetis K2x MCU Family - Fact Sheet
FRDM-FXS-MULTI, FRDM-FXS-9AXIS, XtrinsicBlueRadio® Bluetooth, BR-LE4.0-D2A, FRDM-KL25Z, Kinetis® KL14/15/24/25 MCUs, FRDM-FXS-MULT, XTRINSIC_ISF, FRDM-K20D50M, MMA8652FC accelerometer, FXAS21000CQ gyroscope, MAG3110 3-axis magnetometer, MPL3115A2 pressure sensor, FXOS8700CQ 6-axis sensor and MMA9553L sensing platform, Xtrinsic Sensor Fusion Toolbox, spi
FRDM-FXS-MULTI, FRDM-FXS-9AXIS, BR-LE4.0-D2A, FRDM-KL25Z, Kinetis® KL14/15/24/25 MCUs, FRDM-FXS-MULT, XTRINSIC_ISF, FRDM-K20D50M, MMA8652FC accelerometer, FXAS21000CQ gyroscope, MAG3110 3-axis magnetometer, MPL3115A2 pressure sensor, FXOS8700CQ 6-axis sensor and MMA9553L sensing platform, Xtrinsic Sensor Fusion Toolbox, spi
Xtrinsic Sensor Fusion Toolbox, Android app, Kinetis® FRDM-KL25Z, FRDM-FXS-MULTI-B, Xtrinsic_ISF, FRDM-FXS-MULTI, FRDM-K20D50M, NXP® Freedom Development Platform, Xtrinsic Sensors, Bluetooth®, Kinetis KL14/15/24/25 MCUs, Kinetis K20 USB MCUs(no longer manufactured)
FRDM-K20D50M User’s Manual
User’s Guide for the OpenSDA embedded serial and debug adapter.
FRDM-K20D50M Schematic
FRDM-K20D50M Design Package
The Processor Expert Driver Suite is a software management system to create, configure, optimize, migrate, and deliver software components for Kinetis processors
This package contains Processor Expert support for MC34933, MPC17529, MPC17C724, MPC17531A, MPC17533, MPC17510 and MPC17511 low voltage H-Bridge Freescale analog products and example projects for CodeWarrior 10.6 or newer, Kinetis Design Studio 1.1 or newer and Driver Suite 10.4 or newer.
Our CodeWarrior for MCU's v11 integrates the development tools for the ColdFire. ColdFire+, DSC, Kinetis. Qorivva, RS08, S08 and S12Z architectures into a single product based on the Eclipse open development platform. Eclipse offers an excellent framework for building software development environments and is a standard framework used by many embedded software vendors.
The Kinetis Design Studio is a complimentary, integrated development environment for Kinetis MCUs that enables robust editing, compiling and debugging.
Keil MDK is the most comprehensive software development solution for Arm-based microcontrollers and includes all components that you need to create, build, and debug embedded applications.
FRDM-K20D50M Quick Start Package
Touch Sensing Software Suite enables any 8-bit S08 Microcontroller as a touch sensor, providing cost-effective and flexible solutions for human-machine interfaces.