S32 Design Studio for Arm®

S32DS-ARM

Roll over image to zoom in

Software Details

Select a section:

Diagram

S32 Design Studio for Power Architecture

S32 Design Studio for Power Architecure

Features

  • NXP GNU toolchain with GCC Compiler 4.9 from Arm®
  • NXP GNU Tools for Arm® Embedded Processors build (6.3.1 20170824)
  • Includes NewLib, NewLib Nano, EWL, and EWL Nano libraries
  • Supports advanced FreeRTOS kernel aware debug
  • Integrated NXP Tools:
    • FreeMASTER – Data monitor and visualization tool
    • ProcessorExpert – Pin, clock, peripheral and RTOS configuration
    • Math and Motor Control Libraries for KEA and S32K MCUs
  • Integrated NXP Software:
    • S32K SDK
    • KEA SDK
    • MAC57xx SDK
  • Support for IAR, iSystem, Lauterbach, P&E and SEGGER debuggers – plug-ins provided by debug tool vendors
  • Peripherals Register View
  • New Project wizard to create bare metal or SDK projects
  • Built-in GDB debugger interface can be used in Eclipse or driven from command line with support for these debug interfaces hardware:
    • SEGGER J-Link (w/SEGGER GDB Server)
    • P&E Multilink/Cyclone/OpenSDA (with P&E GDB Server)
  • Support for GreenHills and IAR compilers – plug-ins provided by compiler tool vendors
  • Supports Eclipse plugins from the Eclipse eco-system or from partners
  • Supports Assembly, C, and C++
  • Supported host operating systems (OS):
    • Microsoft Windows® 7/8/10 (32- and 64-bit)
    • Ubuntu 16.04 (64-bit)
    • Debian 8 (64-bit)
    • CentOS 7 (64-bit)

Supported Devices

  • S32K1: S32K1 Microcontrollers for General-Purpose
  • KEA: Ultra-Reliable KEA Automotive Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
  • MAC57D5xx: Ultra-Reliable Multi-Core Arm®-Based MCU for Clusters and Display Management

Downloads

1-5 of 29 downloads

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Select a section:

Hardware

1-5 of 20 hardware offerings

Show All

Related Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

5 trainings

Support

What do you need help with?