Sensor Toolbox: Sensor Development Ecosystem

Sensor Development Toolbox is the complete ecosystem for product development with NXP’s motion and pressure sensors targeted toward IoT, Industrial, Medical applications. It encompasses a wide spectrum of sensor evaluation hardware and software tools making our sensors easy to use

End-to-End Tools for Product Development

Use the Sensor Toolbox to move through each phase of product development — demo prototyping — quickly and easily.

Demonstration and Evaluation Development Prototyping
  • Hardware
    Sensor demo kits.
  • Firmware
    Binaries auto-loaded with STB-CE.
  • Visualization software
    STB-CE with GUIs auto-loaded.
  • Hardware
    Kinetis/LPC MCU + any sensor shield board.
  • Firmware
    Develop firmware using ISSDK and MCUXpresso. Source code provided for existing demonstrations as ISSDK example applications.
  • Visualization software
    Serial Terminal.
  • Hardware
    Kinetis/LPC MCU + any sensor breakout board.
  • Firmware
    Develop firmware using ISSDK and MCUXpresso. Source code provided for existing demonstrations as ISSDK example applications.
  • Visualization software
    Serial Terminal.

Start developing today with our sensor ecosystem

ISSDK v1.7 (aligned with MCUXpresso 2.8.0) is now Available

Embedded software framework enabling Motion and Pressure sensors targeted toward IoT, medical and industrial applications. ISSDK now supported on LPC55xx, i.MXRT600, i.MXRT10xx and K32 L3 MCU families.

STB-CE v2.5 is now Available

Providing ‘out of the box’ sensor demonstration and evaluation of our motion and pressure sensors targeted toward IoT, medical and industrial applications.