Embedded Linux for i.MX Applications Processors

IMXLINUX

Features

  • Linux kernel and device drivers
  • Applications/Services
  • Libraries
  • GNU tools (compilers, linkers, etc.)
  • Deployment mechanisms

Supported Devices

Linux Past Releases​​

Downloads

1-5 of 456 downloads

  • Configuration Tools

    Linux patches for i.MX28 SDK 2010.12

  • Configuration Tools

    Patch for the SDK 2010.12 to increases system stability during CPU frequency changes.

  • Configuration Tools

    Patch for the SDK 2010.12 to fix the incorrect polarity when boot mode is set as boot from SD/eMMC on SSP0/1.

  • Application Example Software

    L5.10.52_2.1.0_AACP-4.6.2

  • Application Example Software

    "Linux Multimedia Codecs Documentation and Sources 11.09 for i.MX53 for the Quick Start boards.Updated with the Linux 11.09 patch release and the 2.0.5 Open Max files.

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-5 of 112 documents

Show All

Design Resources

Select a section:

Hardware

4 hardware offerings

Related Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?