Voice Intelligent Technology Wake Word and Voice Command Engines

VOICE-INTELLIGENT-TECHNOLOGY

Click over video to play

Software Details

Select a section:

Diagram

Voice Intelligent Technology Overview

Voice Intelligent Technology Overview

Features

  • Always-on technology
  • Wake Word and Voice Command model creation with Text to Model (no audio database required) Custom commands and large vocabulary available using Text to Model
  • Custom commands and large vocabulary available using Text to Model
  • Integrates with VoiceSeeker multi-mic Audio Front End (AFE)
  • Available for free through MCUXpresso SDK
  • Voice Activity Detection (VAD) helps minimize processing load during silent, non-speech period
  • Language Support: English, Chinese (Mandarin), German, Spanish, Japanese, Korean, French, Turkish and Italian
  • Up to 3 Wake Words supported in parallel
  • Online VIT wake word model generation tool

Supported Devices

  • i.MX-RT500: i.MX RT500 Crossover MCU with Arm® Cortex®-M33, DSP and GPU Cores
  • i.MX-RT600: i.MX RT600 Crossover MCU with Arm® Cortex®-M33 and DSP Cores
  • i.MX-RT1040: i.MX RT1040 Crossover MCU with Arm® Cortex®-M7 Core Operating Up to 600 MHz and Extended Temperature Range
  • i.MX-RT1050: i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 Core
  • i.MX-RT1064: i.MX RT1064: Crossover MCU with Arm® Cortex®-M7
  • i.MX-RT1060: i.MX RT1060: Crossover MCU with Arm® Cortex®-M7
  • i.MX-RT1160: i.MX RT1160 Crossover MCU Dual-Core Arm® Cortex®-M7 and Cortex-M4
  • i.MX-RT1170: i.MX RT1170: 1 GHz Crossover MCU with Arm® Cortex® Cores
  • i.MX8MMINI: i.MX 8M Mini - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video
  • IMX8MPLUS: i.MX 8M Plus – Arm® Cortex®-A53, Machine Learning, Vision, Multimedia and Industrial IoT
  • i.MX8MNANO: i.MX 8M Nano Family - Arm® Cortex®-A53, Cortex-M7
  • i.MX93: i.MX 93 Applications Processor Family – Arm® Cortex®-A55, ML Acceleration, Power Efficient MPU
  • LPC55S6x: High Efficiency Arm® Cortex®-M33-Based Microcontroller Family

Downloads

2 downloads

  • Application Example Software

    VIT model generation tool (online)

  • Examples and Quick Start Software

    MCUXpresso SDK - SDK Builder

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Hardware

3 hardware offerings

Related Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?