Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamThe VortiQa® Network and Security Package (VortiQa NSP) Application Development Kit is a commercial-grade software package targeted for VPN routers, Security Gateways and Unified Threat Management (UTM) applications featuring the most flexibility, highest security and packet processing performance/watt.
This package utilizes the power of LS Advanced Input Output Processor (AIOP), a part of Data Path Acceleration Architecture v2 (DPAA-2) to perform autonomous data path packet processing involved in common networking and security applications. Some of these key applications in the networking context are:
The Network and Security Package provides these market-ready network functions that are feature rich, widely-used in networking designs and can be easily integrated with control stacks and applications running in LS General Purpose Processor (GPP) cores. These functions are performed in the AIOP, which means the data path functions run mostly independent of the GPP software and only involve the GPP, when necessary.
Each of the Network functions data path provides control plane Application Programming Interfaces (APIs) where customers are able to integrate their network and software stacks with the respective Network Functions APIs and immediately realize the improved performance in their software, while conserving the LS general purpose cores for other applications, such as control plane and different high-level networking applications.
NXP's commitment to addressing networking customers' needs is demonstrated through these application-specific software packages along with hardware platforms that expedite customer networking solution for real-world deployments and time to market. In addition to providing the comprehensive software solutions, NXP® offers commercial software services and support allowing customers to focus more on perfecting their differentiating, value-added core competencies.