Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamThe VortiQa® OpenFlow Premium Package (VortiQa OFPP) Application Development Kit (ADK) is a commercial-grade performance-optimized and hardware accelerated software package targeted at accelerated SDN/OpenFlow switch designs requiring L4 and above protocols including IPv4 Forwarding, IPSec, Firewall and Policy-Based Routing. This ADK conforms to the OpenFlow Switch Specification v1.3 and leverages NXP® platforms equipped with the Advanced Input/Output processor (AIOP) to provide selective data plane offloading functions, while conserving the General Purpose Processor (GPP) cores for control plane and high-level networking application loads.
This ADK consists of the following components:
NXP provides these feature-rich market-ready Network Functions (NF) offloads running on NXP communications platform's AIOP. The offload functions running in AIOP can easily be integrated with control plane stacks and applications running in the General Purpose Processor (GPP) cores. Each of the NF offload functions provides control APIs and delivers optimized performance, while offloading computationally intensive processing applications and conserving GPP cores for additional high-level networking applications.
NXP's commitment to addressing networking customers' needs is demonstrated through application-specific software packages and hardware platforms that expedite customer designs to market. In addition to providing comprehensive software solutions, NXP offers commercial services and support around these solutions, allowing customers to focus more on their value-added, differentiating core competencies.