QorIQ® Qonverge BSC9131 RDB for Femtocell Base Station Development

BSC9131RDB

Click over video to play

Product Details

Block Diagram

BSC9131RDB BD IMG

 BSC9131RDB BD IMG

Supported Devices

Processors and Microcontrollers

Qonverge Platform

Power Management

Integrated Switching Regulators

Features

Core Complex

    QorIQ® Qonverge BSC9131 Processor featuring:

  • One e500 Power Architecture core with 256 kB L2 cache
  • One StarCore® SC3850 DSP core with 512 kB L2 cache

Connectivity and Networking

  • Two Gigabit Ethernet RJ-45 jacks with RGMII interconnect
  • TDM interface via 1 RJ11 jack
  • Two RF daughter card connectors supporting 1 MAXPHY interface or 3 JESD207 interfaces

Memory System

  • 2 GB DDR3 at 800 MHz
  • 128 MB NAND Flash

Basic Peripherals and Interconnect

  • SIM card slot with 3 V and 1.8 V support (Class B and Class C)
  • USB 2.0 micro-AB socket
  • GPS Antenna: SMA or MCX female
  • RS-232 DB-9 connector

Additional Features

  • FCC certified
  • Mini-ITX enclosure
  • 12 V DC Power: 12 V DC @ 5.5 A, 100-240 V AC input
  • Operating temperature: 0 °C to 40 °C, humidity 5 % to 95 % RH
NXP

Buy Options

  • BSC9131RDB

  • QorIQ Qonverge BSC9131 Reference Design Board.

  • $1098.25 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 2
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Resources

Select a section:

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?