Presented by
-
Senior MCU System and Application Engineer, NXP Semiconductor
Times are shown in your local time.
English
In this webinar, NXP shares a wearable example application built on Zephyr® RTOS. This example is a power-optimized reference for battery-powered devices which leverages Zephyr’s power management subsystem, and uses the display driver to a MIPI™ smart wearable display. NXP will detail the power-optimization techniques used within the Zephyr software and the i.MX RT500 crossover MCU. The smartwatch UI consists of professional LVGL graphics with multiple animated watch screens. The source code for the UI is generated using NXP’s GUI-Guider tool, and the example leverages GPU acceleration to offload the CPU. Engineers looking to design low power applications using the Zephyr RTOS will benefit from this session, regardless of end application.
Following the session, attendees will receive a coupon code to receive a 25% discount on the purchase of an i.MX RT EVK from nxp.com.
Not sure you can join? You should still register! Slides and a recording of the session will be available after the webinar.
Subscribe to our newsletter to stay updated with our latest developments and if you need further assistance, we are here to help.
Subscribe Contact Support