About This Training
With the increasing number of connected devices in industrial IoT and industrial automation and control systems, the risk from cyber attacks increases.
Industrial IoT devices are potential targets for unauthorized access to the network, malicious control of the device, theft or manipulation of IoT collected data, such as sensor data.
Availability, integrity, authenticity and confidentiality must be ensured in any industrial system.
This session provides an overview of IoT security use cases and shows how NXP’s EdgeLock™ SE050 solution makes it easy to add future-proof security to your industrial device and to meet the requirements of the ISA/IEC 62443 standard.