New Kinetis KE1x Series: More Memory, More Features & Higher Performance in 5 V Kinetis E Family - Part 1| Kinetis Portfolio Line-Up

About This Course

The Kinetis KE1x family is the next generation MCU solution in the Kinetis E series. Designed with more memory, enhanced features and new IPs, this family extends the NXP 5 V portfolio to cover higher performance applications and use cases. Together with the Kinetis KE0x family for entry level MCUs, the Kinetis E family becomes an ideal solution for markets needing 5 V, robustness, and more flash size, providing platform solutions for low-end to high-end applications. Join this session to learn how the strong EMC performance across the Kinetis E family makes it suitable for main control and HMI (touch) in home appliances, industrial, and other applications needed in harsh electrical noise environments.

What you will Learn

KE1x main features