µVision Build Log
Tool Versions:
IDE-Version: ¦ÌVision V5.17.0.0 Copyright (C) 2015 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: Alex Xi, FSL, LIC=58563-A8JHM-YVM1Y-I5TPS-P31TH-KQM8S Tool Versions: Toolchain: MDK-ARM Standard Version: 5.17 Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin C Compiler: Armcc.exe V5.06 update 3 (build 300) Assembler: Armasm.exe V5.06 update 3 (build 300) Linker/Locator: ArmLink.exe V5.06 update 3 (build 300) Library Manager: ArmAr.exe V5.06 update 3 (build 300) Hex Converter: FromElf.exe V5.06 update 3 (build 300) CPU DLL: SARMCM3.DLL V5.17 Dialog DLL: DARMCM1.DLL V1.12.0.0 Target DLL: CMSIS_AGDI.dll V1.23.1.0 Dialog DLL: TARMCM1.DLL V1.9.0.0Project:
C:\Users\B51439\Desktop\lpc_all\lpc84x\LPC845-Example-Code-Bundle-Keil-r1.00\Keil_Projects\utilities_lib\utilities_lib.uvprojx Project File Date: 06/13/2017Output:
*** Using Compiler 'V5.06 update 3 (build 300)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin' Build Project 'utilities_lib' - Target 'flash' compiling FlashFaimPrg.c... compiling utilities.c... creating Library... ".\Objects\utilities_lib.lib" - 0 Error(s), 0 Warning(s).Collection of Component include folders:
C:\Users\B51439\Desktop\lpc_all\lpc84x\LPC845-Example-Code-Bundle-Keil-r1.00\Keil_Projects\utilities_lib\RTE C:\Keil_v5\ARM\PACK\Keil\LPC800_DFP\1.5.0\Device\IncludeCollection of Component Files used:
Build Time Elapsed: 00:00:01