µVision Build Log
Tool Versions:
IDE-Version: ¦ÌVision V5.26.2.0 Copyright (C) 2018 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: Adision Zhang, NXP, LIC=MGX64-ZKV8L-6BXM8-LVKCH-LP21Y-W1ZVP Tool Versions: Toolchain: MDK-ARM Professional Version: 5.26.2.0 Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin C Compiler: Armcc.exe V5.06 update 6 (build 750) Assembler: Armasm.exe V5.06 update 6 (build 750) Linker/Locator: ArmLink.exe V5.06 update 6 (build 750) Library Manager: ArmAr.exe V5.06 update 6 (build 750) Hex Converter: FromElf.exe V5.06 update 6 (build 750) CPU DLL: SARMCM3.DLL V5.26.2.0 Dialog DLL: DARMCM1.DLL V1.19.1.0 Target DLL: CMSIS_AGDI.dll V1.30.6.0 Dialog DLL: TARMCM1.DLL V1.14.0.0Project:
C:\Adision Zhang\0_Main work\10_LPC804_I2C_SBL\LPC804_I2C_SBL_V1.9_ÖÕ°æ\LPC804_I2C_SBL_20181206_Adision_check_passed\LPC804_I2C_SBL_APP\Keil_Projects\LPC804_I2C_SBL_APP\LPC804_I2C_SBL_APP.uvprojx Project File Date: 12/19/2018Output:
*** Using Compiler 'V5.06 update 6 (build 750)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin' Rebuild target 'flash' Clean started - Project: 'LPC804_I2C_SBL_APP' deleting intermediate output files for target 'flash' compiling system.c... assembling Keil_startup.s... compiling main.c... ..\..\Source_Code\lpc804_i2c_sbl_app\src\main.c(129): warning: #111-D: statement is unreachable return 0; ..\..\Source_Code\lpc804_i2c_sbl_app\src\main.c(99): warning: #177-D: variable "psetup" was declared but never referenced SL_PINSETUP_T *psetup = (SL_PINSETUP_T*)&PINONLYCFGTABLEFLASH; ..\..\Source_Code\lpc804_i2c_sbl_app\src\main.c: 2 warnings, 0 errors linking... Program Size: Code=560 RO-data=296 RW-data=0 ZI-data=512 ".\Objects\lpc804_i2c_sbl_app.axf" - 0 Error(s), 2 Warning(s). *** Performing Cross-Module-Optimization: compiling system.c... compiling main.c... ..\..\Source_Code\lpc804_i2c_sbl_app\src\main.c(129): warning: #111-D: statement is unreachable return 0; ..\..\Source_Code\lpc804_i2c_sbl_app\src\main.c(99): warning: #177-D: variable "psetup" was declared but never referenced SL_PINSETUP_T *psetup = (SL_PINSETUP_T*)&PINONLYCFGTABLEFLASH; ..\..\Source_Code\lpc804_i2c_sbl_app\src\main.c: 2 warnings, 0 errors linking... Program Size: Code=560 RO-data=296 RW-data=0 ZI-data=512 After Build - User command #2: C:\Keil_v5\\ARM\ARMCC\bin\fromelf.exe --bin --output=lpc804_i2c_sbl_app.bin .\Objects\lpc804_i2c_sbl_app.axf ".\Objects\lpc804_i2c_sbl_app.axf" - 0 Error(s), 2 Warning(s). *** Completed Cross-Module-Optimization after 2 iteration(s).Software Packages used:
Package Vendor: NXP http://mcuxpresso.nxp.com/cmsis_pack/repo/NXP.LPC845_DFP.10.0.3.pack NXP.LPC845_DFP.10.0.3 Device Family Pack for LPC845Collection of Component include folders:
.\RTE\_flash C:\Keil_v5\ARM\PACK\NXP\LPC845_DFP\10.0.3Collection of Component Files used:
Build Time Elapsed: 00:00:06